Bullet connector Plug, straight Series (connectors): NCC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 0771 002 08

Part Number
99 0771 002 08
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 10 Nominal voltage(V) 250 Connection direction straight
Cable Ø (max.)(mm) 8 Cable Ø (min.)(mm) 6 Connection angle(°) 180
Cross section (max.)(mm²) 0.25 Cross-section range 0.25 mm² (max) Max. temperature(°C) +85
Min. temperature(°C) -40 Number of pins 8 Total number of pins 8
Series (connectors) NCC Connection (components) Soldering Connector type Plug
Connector type (category) Bullet connector Contact material Au

This page is Bullet connector Plug, straight Series (connectors): NCC, part number 99 0771 002 08.
You can find the detail information about specifications and dimensions on part number 99 0771 002 08.

Tech Support