Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 0771 000 08 |
99 0771 001 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable Ø (max.) (mm) | Cable Ø (min.) (mm) | Max. temperature (°C) | |
---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 27 Days | 4 | 2.5 | +85 | ||
16.93 € | 1 | Available | 3 Days | 6 | 4 | +100 |
Loading...
Nominal current(A) | 10 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Connection angle(°) | 180 | Cross section (max.)(mm²) | 0.25 | Cross-section range | 0.25 mm² (max) |
Min. temperature(°C) | -40 | Number of pins | 8 | Total number of pins | 8 |
Series (connectors) | NCC | Connection (components) | Soldering | Connector type | Plug |
Connector type (category) | Bullet connector | Contact material | Au |