Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 0774 000 08 |
09 0774 090 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Max. temperature (°C) | |
---|---|---|---|---|---|---|---|
15.89 € | 1 | Available | 3 Days | 10 | +100 | ||
15.95 € | 1 | Available | 3 Days | 5 | +85 |
Loading...
Nominal voltage(V) | 250 | Cable Ø (max.)(mm) | 4 | Cable Ø (min.)(mm) | 3 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Cross section (max.)(mm²) | 0.25 | Cross-section range | 0.25 mm² (max) |
Min. temperature(°C) | -40 | Number of pins | 8 | Total number of pins | 8 |
Series (connectors) | NCC | Connection (components) | Soldering | Connector type | Sleeve socket |
Connector type (category) | Bullet connector | Contact material | Au |