Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
79 9001 12 03 |
79 9003 12 04 |
79 9005 12 05 |
79 9005 15 05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable Ø (max.) (mm) | Cable Ø (min.) (mm) | Number of pins | Total number of pins | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | 4.5 | 4.5 | 3 | 3 | 2 | |
16.93 € | 1 | Available | 3 Days | 4.5 | 4.5 | 4 | 4 | 2 | |
20.23 € | 1 | Available | 3 Days | 5 | 5 | 5 | 5 | 2 | |
19.16 € | 1 | Available | 3 Days | 5 | 5 | 5 | 5 | 5 |
Loading...
Nominal current(A) | 3 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
AWG | 24 | Connection angle(°) | 180 | Cross section(mm²) | 0.25 |
Cross section (max.)(mm²) | 0.25 | Cross-section range | 0.25 mm² (max) | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Series (connectors) | 709 | Contamination level | 1 |
Connector type | Plug | Connector type (category) | Bullet connector | Contact material | Au (gold) |
Seal type | Snap in | Type (misc.) | Cable connector |