Cable plug connector with cable clamp, screw terminal connection, shieldable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 2005 210 03
99 2005 220 03
99 2009 210 04
99 2009 220 04
99 2013 210 05
99 2013 220 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)

15.87 €

1 Available 3 Days 74 - 664337150

15.87 €

1 Available 3 Days 76 - 87.86337150
-

19.16 €

1 Available 50 Days 64 - 66444660

17.99 €

1 Available 3 Days 66 - 87.8644660

20.23 €

1 Available 3 Days 64 - 66455630

20.23 €

1 Available 3 Days 66 - 87.8655630

Loading...

  1. 1

Basic information

Nominal voltage(V) 250 Connection direction straight AWG 20
Connection angle(°) 180 Cross section (max.)(mm²) 1.5 Cross-section range 1.5 mm² (max)
Max. temperature(°C) +90 Min. temperature(°C) -40 Series (connectors) 581
Test voltage(V AC) 875 Contamination level 2 Case material CuZn
Connection (components) Screws Connector type Plug Connector type (category) Bullet connector
Contact material Silver plated Leading contact (PE) No Seal type Screws
Type (misc.) Cable connector

Tech Support