Manufacturer part number: 79 3107 32 04
Brand: BINDER
Price: 23.41 €
Delivery time: 24 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
79 3107 32 04
Nominal current(A) | 1 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
Cable diameter(mm) | 4 x 0.25 | Cable length(m) | 2 | Connector cross-section (max.)(mm²) | 0.25 |
Cross-section (sensor/actuator wiring)(mm²) | 0.25 | Max. temperature(°C) | +80 | Min. temperature(°C) | -25 |
No. of pins (RJ) | 4 | Thread type connection side | M5 | Connection side A (sensors/actuators) | M5 plug, straight |
Connection side B (sensors/actuators) | Cable, open end | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Plug | Contact material | CuZn | Material (details) | PUR |
Seal type | Screw-on | Sensor/actuator cable features | Shake-proof | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Cable plug connector, overmoulded, part number 79 3107 32 04.
You can find the detail information about specifications and dimensions on part number 79 3107 32 04.