Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
79 3429 33 04 |
79 3429 37 04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | No. of pins (RJ) | |
---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | 2 | 3 | ||
23.41 € | 1 | Available | 3 Days | 5 | 4 |
Loading...
Nominal current(A) | 4 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Cable diameter(mm) | 4 x 0.34 | Connector cross-section (max.)(mm²) | 0.34 | Cross-section (sensor/actuator wiring)(mm²) | 0.34 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | Thread type connection side | M12 |
Connection side A (sensors/actuators) | M12 plug, straight | Connection side B (sensors/actuators) | Cable, open end | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Plug | Contact material | CuZn |
Contact surface | Gold plated | Material (details) | PUR | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Cable Colour | Black |