Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
79 1405 15 03 |
79 1409 12 04 |
79 1409 15 04 |
79 1413 12 05 |
79 1421 15 07 |
79 1425 12 08 |
79 1425 15 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | AWG | Cross section (max.) (mm²) | Cross-section range | Max. temperature (°C) | Min. temperature (°C) | Number of pins | Total number of pins | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.57 € | 1 | Available | 3 Days | 8 | 250 | 24 | 0.25 | 0.25 mm² (max) | - | - | 3 | 3 | 5 | ||
31.07 € | 1 | Available | 3 Days | 3 | 125 | 24 | 0.25 | 0.25 mm² (max) | - | - | 4 | 4 | 2 | ||
40.72 € | 1 | Available | 3 Days | 3 | 125 | 24 | 0.25 | 0.25 mm² (max) | - | - | 4 | 4 | 5 | ||
30.00 € | 1 | Available | 3 Days | 13 | 600 | 24 | 0.25 | 0.25 mm² (max) | +125 | -55 | 5 | 5 | 2 | ||
58.53 € | 1 | Available | 3 Days | 5 | 125 | 26 | 0.14 | 0.14 mm² (max) | - | - | 7 | 7 | 5 | ||
43.35 € | 1 | Available | 3 Days | 5 | 125 | 26 | 0.14 | 0.14 mm² (max) | - | - | 8 | 8 | 2 | ||
60.69 € | 1 | Available | 3 Days | 1 | 125 | 26 | 0.14 | 0.14 mm² (max) | +85 | -40 | 8 | 8 | 5 |
Loading...
Connection direction | straight | Cable Ø (max.)(mm) | 5.4 | Cable Ø (min.)(mm) | 5.4 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Series (connectors) | 702 | Case material | PUR |
Colour | Black | Connector type | Plug | Connector type (category) | Bullet connector |
Contact material | CuZn |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
AWG
Cross section (max.)(mm²)
Cross-section range
Max. temperature(°C)
Min. temperature(°C)
Number of pins
Total number of pins
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes