Cable plug connector, POWER, screw terminal connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 0429 19 04
99 0437 19 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Cable Ø (min.)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins
-

17.99 €

1 Available 3 Days 65.4+125-4044

21.29 €

1 Available 3 Days 108--55

Loading...

  1. 1

Basic information

Nominal voltage(V) 250 Connection direction straight AWG 18
Cable Ø (max.)(mm) 10 Connection angle(°) 180 Cross section (max.)(mm²) 1.5
Cross-section range 1.5 mm² (max) Series (connectors) 763 Connection (components) Screw terminal
Connector type Plug Connector type (category) Bullet connector Contact material Au

Tech Support