Female angled connector, cable outlet 3.5-5 mm (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 0406 70 03
99 0426 70 08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins

20.23 €

1 Available 3 Days 13600240.250.25 mm² (max)+125-5533

28.93 €

1 Available 3 Days 20690260.140.14 mm² (max)+80-2588

Loading...

  1. 1

Basic information

Connection direction right angle Cable Ø (max.)(mm) 5 Cable Ø (min.)(mm) 5.4
Connection angle(°) 180 Nominal voltage (details)(V) 125 Series (connectors) 712
Contamination level 1 Connection (components) Soldering Connector type Connector
Connector type (category) Bullet connector Contact material Au (gold) Seal type Screws
Type (misc.) Cable connector

Tech Support