Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
79 3384 52 04 |
79 3384 55 04 |
79 3408 52 03 |
79 3408 55 03 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Cable diameter (mm) | Cable length (m) | No. of pins (RJ) | |
---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 1.5 | 30 | 4 x 0.25 | 2 | 4 | ||
22.35 € | 1 | Available | 3 Days | 1.5 | 30 | 4 x 0.25 | 5 | 4 | ||
14.81 € | 1 | Available | 3 Days | 4 | 60 | 3 x 0.25 | 2 | 3 | ||
19.16 € | 1 | Available | 3 Days | 4 | 60 | 3 x 0.25 | 5 | 3 |
Loading...
Connection direction | right angle | Connector cross-section (max.)(mm²) | 0.25 | Cross-section (sensor/actuator wiring)(mm²) | 0.34 |
---|---|---|---|---|---|
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | Thread type connection side | M8 |
Connection side A (sensors/actuators) | M8 sokvert, right angle | Connection side B (sensors/actuators) | Cable, open end | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Socket | Contact material | CuZn |
Contact surface | Gold plated | Material (details) | PUR | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Cable Colour | Black |