Female angled connector, overmoulded, with LED, PNP, PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77 3634 0000 50003 0500

Part Number
77 3634 0000 50003 0500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.48 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 Connection direction right angle
Cable length(m) 5 Cross-section (sensor/actuator wiring)(mm²) 0.34 Max. temperature(°C) +90
Min. temperature(°C) -25 No. of pins (RJ) 4 Number of pins 3
Thread type connection side M12 Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) M12 socket, right angle
Colour Transparent Connector standard Sensor connector Connector type Socket
Contact material CuSn Contact surface Gold plated Seal type Screw-on
Sensor/actuator cable features + LED Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Type (misc.) M12 x 1 Angled plug socket with screw locking
Cable Colour Black

This page is Female angled connector, overmoulded, with LED, PNP, PUR, part number 77 3634 0000 50003 0500.
You can find the detail information about specifications and dimensions on part number 77 3634 0000 50003 0500.

Tech Support