Manufacturer part number: 79 0232 20 04
Brand: BINDER
Price: 32.15 €
Delivery time: 29 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
79 0232 20 04
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Connection | Crimp |
---|---|---|---|---|---|
Connection direction | straight | AWG | 16 | Cable diameter(mm) | 4 x 1.5 mm |
Cable Ø (max.)(mm) | 8.6 | Cable Ø (min.)(mm) | 8.6 | Connection angle(°) | 180 |
Cross section(mm²) | 1.5 | Cross section (max.)(mm²) | 1.5 | Cross-section range | 1.5 mm² (max) |
Number of pins | 3 + PE | Total number of pins | 3 + PE | Nominal current (details)(A) | 16 |
Nominal voltage (details)(V) | 6000 | Product size (length)(mm) | 2 | Series (connectors) | 692 |
Size | PG9 | Contamination level | 3 | Connection (components) | Crimp |
Connector type | Plug | Connector type (category) | Bullet connector | Contact material | Ag (Silver) |
Leading contact (PE) | Yes | Reading category | III | Seal type | Screws |
Type (misc.) | Cable socket with cable |
This page is Female cable connector injection-moulded cable, part number 79 0232 20 04.
You can find the detail information about specifications and dimensions on part number 79 0232 20 04.