Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 2006 210 03 |
99 2006 220 03 |
99 2010 210 04 |
99 2010 220 04 |
99 2014 210 05 |
99 2014 220 05 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Cable diameter (mm) | Cable Ø (max.) (mm) | Cable Ø (min.) (mm) | Number of pins | Total number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 7 | 150 | 4 - 6 | 6 | 4 | 3 | 3 | 7 | 150 | ||
17.99 € | 1 | Available | 3 Days | 7 | 150 | 6 - 8 | 7.8 | 6 | 3 | 3 | 7 | 150 | ||
17.99 € | 1 | Available | 3 Days | 6 | 60 | 4 - 6 | 6 | 4 | 4 | 4 | 6 | 60 | ||
20.23 € | 1 | Available | 3 Days | 6 | 30 | 4 - 6 | 8 | 6 | 4 | 4 | 6 | 30 | ||
21.29 € | 1 | Available | 3 Days | 6 | 30 | 6 - 8 | 6 | 4 | 5 | 5 | 6 | 30 | ||
21.29 € | 1 | Available | 38 Days | 6 | 60 | 6 - 8 | 8 | 6 | 5 | 5 | 6 | 60 |
Loading...
Connection direction | straight | AWG | 20 | Connection angle(°) | 180 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 1.5 | Cross-section range | 1.5 mm² (max) | Max. temperature(°C) | +90 |
Min. temperature(°C) | -40 | Series (connectors) | 581 | Test voltage(V AC) | 875 |
Contamination level | 2 | Case material | CuZn | Connection (components) | Screws |
Connector type | Socket | Connector type (category) | Bullet connector | Contact material | Silver plated |
Leading contact (PE) | No | Seal type | Screws | Type (misc.) | Cable socket |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Cable diameter(mm)
Cable Ø (max.)(mm)
Cable Ø (min.)(mm)
Number of pins
Total number of pins
Nominal current (details)(A)
Nominal voltage (details)(V)
Filter by standard shipping days
Optional Attributes