Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 5106 15 03 |
99 5110 15 04 |
99 5122 15 06 |
99 5172 15 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Number of pins | Total number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
17.99 € | 1 | Available | 3 Days | 7 | 250 | 3 | 3 | 7 | 250 | Cable box with screen ring | ||
17.99 € | 1 | Available | 3 Days | 6 | 250 | 4 | 4 | 6 | 250 | Cable box with shielding | ||
19.16 € | 1 | Available | 3 Days | 5 | 250 | 6 | 6 | 6 | 60 | Cable box with shielding | ||
20.23 € | 1 | Available | 3 Days | 5 | 60 | 8 | 8 | 5 | 60 | Cable box with shielding |
Loading...
Connection direction | straight | AWG | 20 | Cable Ø (max.)(mm) | 6 |
---|---|---|---|---|---|
Cable Ø (min.)(mm) | 4 | Connection angle(°) | 180 | Cross section(mm²) | 0.75 |
Cross section (max.)(mm²) | 0.75 | Cross-section range | 0.75 mm² (max) | Max. temperature(°C) | +85 |
Min. temperature(°C) | -40 | Series (connectors) | 423 | Contamination level | 1 |
Connection (components) | Soldering | Connector type | Connector | Connector type (category) | Bullet connector |
Contact material | Ag (Silver) | DIN connector features | shielding option | Seal type | Screws |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Number of pins
Total number of pins
Nominal current (details)(A)
Nominal voltage (details)(V)
Type (misc.)
Filter by standard shipping days
Optional Attributes