Manufacturer part number: 79 3108 32 04
Brand: BINDER
Price: 23.41 €
Delivery time: 5 Days
Cable diameter: 4 x 0.25 mm
Cable length: 2 m
No. of pins (RJ): 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
79 3108 32 04
Nominal current(A) | 1 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.25 | Cross-section (sensor/actuator wiring)(mm²) | 0.25 | Max. temperature(°C) | +80 |
Min. temperature(°C) | -25 | Thread type connection side | M5 | Connection side A (sensors/actuators) | M5 socket, straight |
Connection side B (sensors/actuators) | Cable, open end | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket | Contact material | CuSn6 | Material (details) | PUR |
Seal type | Screw-on | Sensor/actuator cable features | Shake-proof | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Female cable connector, overmoulded, part number 79 3108 32 04.
You can find the detail information about specifications and dimensions on part number 79 3108 32 04.
Part Number |
---|
79 3102 32 03 |
79 3108 35 04 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable diameter (mm) | Cable length (m) | No. of pins (RJ) |
---|---|---|---|---|---|---|---|---|
22.35 € | 1 | Available | 3 Days | 3 x 0.25 | 2 | 3 | ||
30.00 € | 1 | Available | 3 Days | 4 x 0.25 | 5 | 4 |