Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 019 04 |
99 0436 19 05 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Number of pins | Total number of pins | |
---|---|---|---|---|---|---|---|---|---|
- | 17.99 € | 1 | Available | 3 Days | 11 | 300 | 4 | 4 | |
21.29 € | 1 | Available | 3 Days | 16 | 400 | 5 | 5 |
Loading...
Connection direction | straight | AWG | 18 | Cable Ø (max.)(mm) | 10 |
---|---|---|---|---|---|
Cable Ø (min.)(mm) | 8 | Connection angle(°) | 180 | Cross section (max.)(mm²) | 1.5 |
Cross-section range | 1.5 mm² (max) | Max. temperature(°C) | +125 | Min. temperature(°C) | -40 |
Series (connectors) | 763 | Connection (components) | Screws | Connector type | Connector |
Connector type (category) | Bullet connector | Contact material | Au |