Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 1430 812 04 |
99 1430 814 04 |
99 1486 812 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Cable diameter (mm) | Connector cross section (mm²) | Connector cross-section (max.) (mm²) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.35 € | 1 | Available | 3 Days | 4 | 250 | 6 - 8 | Max 0.75 | 0.75 | 4 | 4 | 250 | ||
19.16 € | 1 | Available | 3 Days | 4 | 250 | 4–6 | Max 0.75 | 0.75 | 4 | 4 | 250 | ||
- | 31.07 € | 1 | Available | 3 Days | 2 | 30 | 6 - 8 | Max 0.5 | 0.50 | 8 | 8 | 60 |
Loading...
Connection direction | straight | Max. temperature(°C) | +85 | Min. temperature(°C) | -25 |
---|---|---|---|---|---|
Nominal current (details)(A) | 4 | Thread type | M12 | Thread type connection side | M12 |
Contamination level | 3 | Connection side A (sensors/actuators) | M12 socket, straight | Connection side B (sensors/actuators) | Customisable |
Connection (components) | Spring-loaded | Connector standard | Sensor connector | Connector type | Socket |
Contact material | CuZn | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector | Type (misc.) | Cable connector, M12 x 1, can be shielded |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Cable diameter(mm)
Connector cross section(mm²)
Connector cross-section (max.)(mm²)
No. of pins (RJ)
Number of pins
Nominal voltage (details)(V)
Filter by standard shipping days
Optional Attributes