Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 3782 91 08 |
09 3782 95 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
31.07 € | 1 | Available | 3 Days | ||
30.00 € | 1 | Available | 3 Days |
Loading...
Nominal current(A) | 0.5 | Nominal voltage(V) | 50 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | No. of pins (RJ) | 8 | Thread type (wiring and installation) | M16 |
Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 socket, built-in | Connection side B (sensors/actuators) | Customisable |
Sensor/actuator connectivity fittings | M16 front panel fitting | Coding | X | Colour | Silver |
Connection (components) | Soldering | Connector standard | Sensor connector | Connector type | Socket |
Contact material | CuSn | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |