Manufacturer part number: 09 0216 00 07
Brand: BINDER
Price: 12.67 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 0216 00 07
Nominal current(A) | 10 | Nominal voltage(V) | 250 | AWG | 20 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Cross section(mm²) | 0.75 | Cross section (max.)(mm²) | 0.75 |
Cross-section range | 0.75 mm² (max) | Number of pins | 6 + PE | Total number of pins | 6 + PE |
Nominal current (details)(A) | 10 | Nominal voltage (details)(V) | 4000 | Series (connectors) | 692 |
Contamination level | 3 | Connection (components) | Soldering | Connector type | Plug |
Connector type (category) | Bullet connector | Contact material | Ag (Silver) | Leading contact (PE) | Yes |
Reading category | III | Seal type | Screws | Type (misc.) | Flange plug |
This page is Female panel mount connector, 6+PE, solder connection, part number 09 0216 00 07.
You can find the detail information about specifications and dimensions on part number 09 0216 00 07.