Female panel mount connector, POWER, with single wires (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 3432 433 04
09 3442 433 05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins

20.23 €

1 Available 3 Days 150+80-4044

22.35 €

1 Available 3 Days 10250--55

Loading...

  1. 1

Basic information

AWG 18 Connection angle(°) 180 Cross section (max.)(mm²) 1.5
Cross-section range 1.5 mm² (max) Series (connectors) 763 Connection (components) Screws
Connector type Sleeve socket Connector type (category) Bullet connector Contact material Au

Tech Support