Female socket 3+PE, screw termination, VDE, SEV, UL approval

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 4224 00 04

Part Number
09 4224 00 04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 16 Nominal voltage(V) 400 Standards/certification marks VDE, SEV, UL
AWG 20 - 14 Connection angle(°) 180 Cross section(mm²) 0.5 - 2.5
Cross section (max.)(mm²) 2.5 Cross-section range 2.5 mm² (max) Number of pins 3 + PE
Total number of pins 3 + PE Nominal current (details)(A) 16 Nominal voltage (details)(V) 6000
Series (connectors) 693 Contamination level 3 Connection (components) Screws
Connector type Plug Connector type (category) Bullet connector Contact material Ag (Silver)
Leading contact (PE) Yes Reading category III Seal type Screws
Type (misc.) Flange plug

This page is Female socket 3+PE, screw termination, VDE, SEV, UL approval, part number 09 4224 00 04.
You can find the detail information about specifications and dimensions on part number 09 4224 00 04.

Tech Support