Female socket 6+PE, screw termination

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0220 00 07

Part Number
09 0220 00 07
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 10 Nominal voltage(V) 250 AWG 22 - 16
Connection angle(°) 180 Cross section(mm²) 0.34 - 1.5 Cross section (max.)(mm²) 1.5
Cross-section range 1.5 mm² (max) Number of pins 6 + PE Total number of pins 6 + PE
Nominal current (details)(A) 10 Nominal voltage (details)(V) 4000 Series (connectors) 692
Contamination level 3 Connection (components) Screws Connector type Plug
Connector type (category) Bullet connector Contact material Ag (Silver) Leading contact (PE) Yes
Reading category III Seal type Screws Type (misc.) Flange plug

This page is Female socket 6+PE, screw termination, part number 09 0220 00 07.
You can find the detail information about specifications and dimensions on part number 09 0220 00 07.

Tech Support