Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 0431 16 04 |
09 3432 77 04 |
09 3432 88 04 |
09 3441 578 05 |
09 3442 88 05 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) | Connection side A (sensors/actuators) | Mounting type | Connector type | Contact material | Contact surface | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | 250 | 4 | 4 | 250 | M12 plug, straight | - | Plug | CuZn | Gold plated | Positionable square flange plug | ||
13.75 € | 1 | Available | 3 Days | 250 | 4 | 4 | 250 | M12 socket, straight | Housing: PG 9 | Socket | CuSn6 | - | Flange socket, soldering | ||
11.61 € | 1 | Available | 3 Days | 250 | 4 | 4 | 250 | M12 socket, straight | Housing: PG 9 | Socket | CuSn6 | - | Flange socket, dip solder | ||
11.61 € | 1 | Available | 3 Days | 125 | 5 | 5 | 125 | M12 plug, straight | Housing: M16 x 1.5 | Plug | CuZn | Gold plated | Flange plug connector, soldering | ||
12.67 € | 1 | Available | 3 Days | 125 | 5 | 5 | 125 | M12 socket, straight | Housing: PG 9 | Socket | CuSn6 | - | Flange socket, dip solder |
Loading...
Nominal current(A) | 4 | Connection direction | straight | Connector cross section(mm²) | Max 0.25 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.25 | Max. temperature(°C) | +85 | Min. temperature(°C) | -25 |
Nominal current (details)(A) | 4 | Thread type | M12 | Thread type connection side | M12 |
Contamination level | 3 | Connection side B (sensors/actuators) | Customisable | Connection (components) | Soldering |
Connector standard | Sensor connector | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Configure
Basic Attributes
Nominal voltage(V)
No. of pins (RJ)
Number of pins
Nominal voltage (details)(V)
Connection side A (sensors/actuators)
Mounting type
Connector type
Contact material
Contact surface
Type (misc.)
Filter by standard shipping days
Optional Attributes