M12-A Male angled connector, metal lock, screw termination, solder on 12 pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 0429 24 04
99 0437 24 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
No. of pins (RJ) Number of pins Nominal voltage (details)
(V)

14.81 €

1 Available 3 Days 25044250

19.16 €

1 Available 3 Days 6055125

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction right angle Cable diameter(mm) 4–6
Connector cross section(mm²) Max 0.75 Connector cross-section (max.)(mm²) 0.75 Max. temperature(°C) +85
Min. temperature(°C) -25 Nominal current (details)(A) 4 Thread type M12
Thread type connection side M12 Contamination level 3 Connection side A (sensors/actuators) M12 plug, right angle
Connection side B (sensors/actuators) Customisable Connection (components) Spring-loaded Connector standard Sensor connector
Connector type Plug Contact material CuSn6 Contact surface Gold plated
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector Type (misc.) Angle plug M12 x 1, metal lock

Tech Support