Manufacturer part number: 79 9724 050 08
Brand: BINDER
Price: 141.61 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
79 9724 050 08
Nominal current(A) | 0.5 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
Cable diameter(mm) | 6.2 | Cable length(m) | 5 | Max. temperature(°C) | +85 |
Min. temperature(°C) | -40 | Number of pins | 8 | Thread type connection side | M12 |
Connection side A (sensors/actuators) | M12 plug, straight | Connection side B (sensors/actuators) | M12 socket, straight | Coding | X |
Colour | Black | Connector standard | Sensor connector | Connector type | Connector |
Contact material | CuZn | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator cable | Cable Colour | Green |
This page is M12-X connection cable, part number 79 9724 050 08.
You can find the detail information about specifications and dimensions on part number 79 9724 050 08.