M16 8-pin flange socket

M16 8-pin flange socket

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 0174 300 08
09 0174 320 08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Connection (components)

15.87 €

1 Available 3 Days 60200.750.75 mm² (max)+95-40Soldering

24.48 €

1 Available 3 Days 10022--+85-30Open end cable

Loading...

  1. 1

Basic information

Nominal current(A) 5 Connection angle(°) 180 Number of pins 8
Total number of pins 8 Case material PBT, UL94V-0 Connector type Sleeve socket
Connector type (category) Mini DIN connector Contact material CuSn Leading contact (PE) No
Seal type Screws

Tech Support