Manufacturer part number: 09 0507 300 16
Brand: BINDER
Price: 20.23 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 0507 300 16
Nominal current(A) | 3 | Nominal voltage(V) | 60 | AWG | 24 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Cross section (max.)(mm²) | 0.25 | Cross-section range | 0.25 mm² (max) |
Max. temperature(°C) | +95 | Min. temperature(°C) | -40 | Number of pins | 16 |
Total number of pins | 16 | Case material | PBT, UL94V-0 | Connection (components) | Soldering |
Connector type | Sleeve plug | Connector type (category) | Mini DIN connector | Contact material | CuZn |
Leading contact (PE) | No | Seal type | Screws |
This page is M16 flange plug 16-pin, part number 09 0507 300 16.
You can find the detail information about specifications and dimensions on part number 09 0507 300 16.