Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 0128 300 07 |
09 0128 370 07 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Cross section (max.) (mm²) | Cross-section range | Max. temperature (°C) | Connection (components) | Contact material | |
---|---|---|---|---|---|---|---|---|---|---|
13.75 € | 1 | Available | 3 Days | 20 | 0.75 | 0.75 mm² (max) | +95 | Soldering | CuSn | |
10.56 € | 1 | Available | 3 Days | - | - | - | +100 | - | - |
Loading...
Nominal current(A) | 5 | Nominal voltage(V) | 60 | Connection angle(°) | 180 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Number of pins | 7 | Total number of pins | 7 |
Case material | PBT, UL94V-0 | Connector type | Sleeve socket | Connector type (category) | Mini DIN connector |
Leading contact (PE) | No | Seal type | Screws |
Configure