M16 IP40 male panel mount connector

M16 IP40 male panel mount connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 0307 00 03
09 0311 00 04
09 0311 80 04
09 0315 00 05
09 0315 80 05
09 0323 00 06
09 0327 00 07
09 0327 80 07
09 0331 00 12
09 0473 00 08
09 0473 80 08
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Connector cross section
(mm²)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Test voltage
(V AC)
Contamination level Case material Connector type Contact material Leading contact (PE) Seal type Type (misc.)

7.88 €

1 Available 3 Days 725020Max 0.750.750.750.75 mm² (max)+90-403 DIN352505818752Nickel platedSleeve plugSilver platedNoScrewsFlanged plug
-

8.93 €

1 Available 3 Days 1025020--0.750.75 mm² (max)+90-404462505818752Nickel platedPlugSilver platedNoScrewsFlange plug
-

10.56 €

1 Available 3 Days 625020-0.750.750.75 mm² (max)--446250682-1-PlugSilver plated-ScrewFlange plug

8.93 €

1 Available 3 Days 625020Max 0.750.750.750.75 mm² (max)+90-405 DIN55250 V/AC6808752Nickel platedPlugSilver platedNoScrewsFlanged plug
-

9.99 €

1 Available 3 Days 625020-0.750.750.75 mm² (max)--556250682-1-PlugSilver plated-ScrewFlange plug

7.35 €

1 Available 3 Days 525020Max 0.750.750.750.75 mm² (max)+90-406 DIN652506808752Nickel platedPlugSilver platedNoScrewsFlanged plug

8.93 €

1 Available 3 Days 512520Max 0.750.750.750.75 mm² (max)+90-407752506808752Nickel platedPlugSilver platedNoScrewsFlanged plug
-

11.61 €

1 Available 3 Days 512520-0.750.750.75 mm² (max)--775125682-1-PlugSilver plated-ScrewFlange plug

14.81 €

1 Available 3 Days 36024Max 0.250.250.250.25 mm² (max)+90-4012123606808752Nickel platedPlugGold platedNoScrewsFlanged plug
-

12.67 €

1 Available 3 Days 56020--0.750.75 mm² (max)+90-408 DIN85605818752Nickel platedPlugSilver platedNoScrewsFlange plug
-

15.87 €

1 Available 50 Days 56020-0.750.750.75 mm² (max)--8 DIN8560682-1-PlugSilver plated-ScrewFlange plug

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connection (components) Soldering Connector type (category) Bullet connector

Tech Support