M16 IP67 female panel mount connector (09 0116 00 05)

M16 IP67 female panel mount connector 09 0116 00 05

Click on this image to zoom in.

Click on this image to zoom in.

  • M16 IP67 female panel mount connector 09 0116 00 05
  • M16 IP67 female panel mount connector 09 0116 00 05
  • Volume Discount

Product Details:

Manufacturer part number: 09 0116 00 05

Brand: BINDER

Price: 11.61

Delivery time: 3 Days


Technical Data:

Nominal current: 6 A

Nominal voltage: 250 V

Cable diameter: - mm

Cable Ø (max.): 6 mm

Cable Ø (min.): 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0116 00 05

Part Number
09 0116 00 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Mounting hole diameter Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Compatible with (details) Connector type Contact material Seal type Type (misc.)

11.61 €

1 Available 3 Days 6250-64+125-55M18 x 0.75556250Cable plug series 423Sleeve socketAg (Silver)Screw capFlange receptacle

Loading...

  1. 1

Basic information

AWG 20 Connection angle(°) 180 Cross section(mm²) 0.75
Cross section (max.)(mm²) 0.75 Cross-section range 0.75 mm² (max) Series (connectors) 723
Contamination level 1 Connection (components) Soldering Connector type (category) Bullet connector

This page is M16 IP67 female panel mount connector, part number 09 0116 00 05.
You can find the detail information about specifications and dimensions on part number 09 0116 00 05.

Variation of this product

Part Number
09 0108 00 03
09 0112 00 04
09 0124 00 06
09 0128 00 07
09 0174 00 08
09 0174 80 08
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Mounting hole diameter Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Compatible with (details) Connector type Contact material Seal type Type (misc.)

10.56 €

1 Available 3 Days 7250-64+125-55M18 x 0.75337250Cable plug series 423Sleeve socketAg (Silver)Screw capFlange receptacle

11.61 €

1 Available 3 Days 6250-64+125-55M18 x 0.75446250Cable plug series 423Sleeve socketAg (Silver)Screw capFlange receptacle

11.61 €

1 Available 3 Days 5250-64+125-55M18 x 0.7566660Cable plug series 423Sleeve socketAg (Silver)Screw capFlange receptacle

13.75 €

1 Available 3 Days 5125-46+125-55M18 x 0.75775250Cable plug series 423Sleeve socketAg (Silver)Screw capFlange receptacle

14.81 €

1 Available 3 Days 560-64+125-55M18 x 0.7588560Cable plug series 423Sleeve socketAg (Silver)Screw capFlange receptacle
-

15.87 €

1 Available 3 Days 5604 - 664---8 DIN8560-SocketSilver platedScrewFlange socket

Tech Support