Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 3383 110 04
Nominal current(A) | 4 | Nominal voltage(V) | 30 | Connection direction | right angle |
---|---|---|---|---|---|
Cable diameter(mm) | 3.5 - 5 | Max. temperature(°C) | +85 | Min. temperature(°C) | -40 |
No. of pins (RJ) | 4 | Thread type connection side | M8 | Connection side A (sensors/actuators) | M8 plug, angled |
Connection side B (sensors/actuators) | Customisable | Connection (components) | Screws | Connector standard | Sensor connector |
Connector type | Plug | Contact material | Au | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is M8 angled plug connector with screw terminal contacts, part number 99 3383 110 04.
You can find the detail information about specifications and dimensions on part number 99 3383 110 04.