Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 3418 81 03 |
09 3420 81 04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of pins (RJ) | |
---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 3 | ||
15.87 € | 1 | Available | 3 Days | 4 |
Loading...
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Thread type (wiring and installation) | M10 |
Thread type connection side | M8 | Connection side A (sensors/actuators) | M8 socket, straight | Connection side B (sensors/actuators) | Customisable |
Sensor/actuator connectivity fittings | M10 front panel fitting | Connection (components) | Soldering | Connector standard | Sensor connector |
Connector type | Socket | Contact material | CuSn | Contact surface | Gold plated |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |