Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 0076 100 03 |
99 0076 102 03 |
99 0080 100 04 |
99 0080 102 04 |
99 0096 100 05 |
99 0096 102 05 |
99 0476 100 07 |
99 0480 102 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | AWG | Cable Ø (max.) (mm) | Cable Ø (min.) (mm) | Cross section (mm²) | Cross section (max.) (mm²) | Cross-section range | Number of pins | Total number of pins | Nominal current (details) (A) | Product size (Ø) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 4 | 125 | 24 | 4 | 3 | 0.25 | 0.25 | 0.25 mm² (max) | 3 | 3 | 4 | 11.5 | 8 | ||
13.75 € | 1 | Available | 3 Days | 10 | 250 | 24 | 5 | 4 | - | 0.25 | 0.25 mm² (max) | 3 | 3 | - | - | - | ||
12.67 € | 1 | Available | 3 Days | 3 | 125 | 24 | 4 | 3 | 0.25 | 0.25 | 0.25 mm² (max) | 4 | 4 | 3 | 11.5 | 8 | ||
12.67 € | 1 | Available | 3 Days | 10 | 250 | 24 | 5 | 4 | - | 0.25 | 0.25 mm² (max) | 4 | 4 | - | - | - | ||
12.67 € | 1 | Available | 3 Days | 3 | 125 | 24 | 4 | 3 | 0.25 | 0.25 | 0.25 mm² (max) | 5 | 5 | 3 | 11.5 | 8 | ||
14.81 € | 1 | Available | 3 Days | 5 | 250 | 24 | 5 | 4 | - | 0.25 | 0.25 mm² (max) | 5 | 5 | - | - | - | ||
14.81 € | 1 | Available | 3 Days | 1 | 125 | 26 | 4 | 3 | 0.14 | 0.14 | 0.14 mm² (max) | 7 | 7 | 1 | 11.5 | 8 | ||
20.23 € | 1 | Available | 3 Days | 10 | 250 | 26 | 5 | 5.4 | - | 0.14 | 0.14 mm² (max) | 8 | 8 | - | - | - |
Loading...
Connection direction | straight | Connection angle(°) | 180 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Nominal voltage (details)(V) | 125 | Product size (length)(mm) | 32 |
Series (connectors) | 711 | Contamination level | 1 | Case material | CuZn |
Connection (components) | Soldering | Connector type | Socket | Connector type (category) | Bullet connector |
Contact material | Au (gold) | Seal type | Screw cap | Type (misc.) | Cable socket |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
AWG
Cable Ø (max.)(mm)
Cable Ø (min.)(mm)
Cross section(mm²)
Cross section (max.)(mm²)
Cross-section range
Number of pins
Total number of pins
Nominal current (details)(A)
Product size (Ø)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes