Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 0077 00 03 |
09 0081 00 04 |
09 0097 00 05 |
09 0481 00 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | AWG | Cross section (mm²) | Cross section (max.) (mm²) | Cross-section range | Number of pins | Total number of pins | Nominal current (details) (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | 4 | 24 | 0.25 | 0.25 | 0.25 mm² (max) | 3 | 3 | 4 | ||
8.93 € | 1 | Available | 3 Days | 3 | 24 | 0.25 | 0.25 | 0.25 mm² (max) | 4 | 4 | 3 | ||
9.45 € | 1 | Available | 3 Days | 3 | 24 | 0.25 | 0.25 | 0.25 mm² (max) | 5 | 5 | 3 | ||
13.75 € | 1 | Available | 3 Days | 1 | 26 | 0.14 | 0.14 | 0.14 mm² (max) | 8 | 8 | 1 |
Loading...
Nominal voltage(V) | 125 | Connection angle(°) | 180 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Mounting hole diameter | M9 x 0.5 | Nominal voltage (details)(V) | 125 |
Series (connectors) | 711 | Contamination level | 1 | Connection (components) | Soldering |
Connector type | Sleeve plug | Connector type (category) | Bullet connector | Contact material | Au (gold) |
Seal type | Screws | Type (misc.) | Flange connector |
Configure
Basic Attributes
Nominal current(A)
AWG
Cross section(mm²)
Cross section (max.)(mm²)
Cross-section range
Number of pins
Total number of pins
Nominal current (details)(A)
Filter by standard shipping days
Optional Attributes