M9 IP67 female panel mount connector

M9 IP67 female panel mount connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 0408 00 03
09 0408 80 03
09 0412 00 04
09 0412 80 04
09 0416 00 05
09 0416 80 05
09 0424 00 07
09 0428 80 08
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)

9.99 €

1 Available 64 Days 4125240.250.250.25 mm² (max)334

14.81 €

1 Available 3 Days 2025024-0.250.25 mm² (max)33-

11.61 €

1 Available 3 Days 3125240.250.250.25 mm² (max)443

15.87 €

1 Available 29 Days 2025024-0.250.25 mm² (max)44-

11.61 €

1 Available 50 Days 3125240.250.250.25 mm² (max)553

16.93 €

1 Available 3 Days 2025024-0.250.25 mm² (max)55-

15.87 €

1 Available 3 Days 1125260.140.140.14 mm² (max)771

21.29 €

1 Available 3 Days 2025026-0.140.14 mm² (max)88-

Loading...

  1. 1

Basic information

Connection angle(°) 180 Max. temperature(°C) +80 Min. temperature(°C) -40
Mounting hole diameter M9 x 0.5 Nominal voltage (details)(V) 125 Series (connectors) 712
Contamination level 1 Case material CuZn Connection (components) Soldering
Connector type Sleeve socket Connector type (category) Bullet connector Contact material Au (gold)
Seal type Screw cap Type (misc.) Flange socket

Tech Support