Male angled connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 070 05
99 0717 70 13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable Ø (min.)
(mm)
Max. temperature
(°C)
Number of pins Total number of pins

35.36 €

1 Available 3 Days 52501+9544 + PE

35.36 €

1 Available 3 Days 312510+851212 + PE

Loading...

  1. 1

Basic information

Connection direction right angle AWG 14 Cable Ø (max.)(mm) 12
Connection angle(°) 180 Cross section (max.)(mm²) 2.5 Cross-section range 2.5 mm² (max)
Min. temperature(°C) -40 Series (connectors) 694 Case material PA (UL 94 V-0)
Colour Black Connection (components) Soldering Connector type Plug
Connector type (category) Bullet connector Contact material CuZn Leading contact (PE) Yes

Tech Support