Manufacturer part number: 79 0237 20 07
Brand: BINDER
Price: 33.21 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
79 0237 20 07
Nominal current(A) | 8 | Nominal voltage(V) | 250 | Connection | Crimp |
---|---|---|---|---|---|
Connection direction | straight | AWG | 18 | Cable diameter(mm) | 4 x 0.75 |
Cable Ø (max.)(mm) | 8.6 | Cable Ø (min.)(mm) | 8.6 | Connection angle(°) | 180 |
Cross section(mm²) | 0.75 | Cross section (max.)(mm²) | 0.75 | Cross-section range | 0.75 mm² (max) |
Number of pins | 6 + PE | Total number of pins | 6 + PE | Nominal current (details)(A) | 8 |
Nominal voltage (details)(V) | 4000 | Product size (length)(mm) | 2 | Series (connectors) | 692 |
Size | PG9 | Contamination level | 3 | Connection (components) | Crimp |
Connector type | Plug | Connector type (category) | Bullet connector | Contact material | Ag (Silver) |
Leading contact (PE) | Yes | Reading category | III | Seal type | Screws |
Type (misc.) | Cable connector |
This page is Male angled connector injection-moulded cable, part number 79 0237 20 07.
You can find the detail information about specifications and dimensions on part number 79 0237 20 07.