Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 0605 70 03 |
99 0613 70 05 |
99 0621 70 07 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Max. temperature (°C) | Min. temperature (°C) | Number of pins | Total number of pins | |
---|---|---|---|---|---|---|---|---|---|---|---|
13.75 € | 1 | Available | 3 Days | 1 | 125 | +85 | -40 | 3 | 3 | ||
16.93 € | 1 | Available | 3 Days | 7 | 250 | +85 | -40 | 5 | 5 | ||
15.87 € | 1 | Available | 3 Days | 3 | 60 | +70 | -20 | 7 | 7 |
Loading...
Connection direction | right angle | AWG | 20 | Cable Ø (max.)(mm) | 6 |
---|---|---|---|---|---|
Cable Ø (min.)(mm) | 4 | Connection angle(°) | 180 | Cross section(mm²) | 0.75 |
Cross section (max.)(mm²) | 0.75 | Cross-section range | 0.75 mm² (max) | Series (connectors) | 678 |
Contamination level | 1 | Case material | PA (UL 94 V-0) | Colour | Black |
Connection (components) | Soldering | Connector type | Plug | Connector type (category) | Bullet connector |
Contact material | Ag (Silver) | Seal type | Bayonet | Type (misc.) | Cable connector |
Configure