Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 4217 70 07 |
99 4221 70 04 |
99 4225 70 07 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | AWG | Cross section (mm²) | Cross section (max.) (mm²) | Cross-section range | Number of pins | Total number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.29 € | 1 | Available | 3 Days | 10 | 250 | 22 - 16 | 0.34 - 1.5 | 1.5 | 1.5 mm² (max) | 6 + PE | 6 + PE | 10 | 4000 | Screws | ||
19.16 € | 1 | Available | 3 Days | 16 | 600 | 20 - 14 | 0.5 - 2.5 | 2.5 | 2.5 mm² (max) | 3 + PE | 3 + PE | 16 | 6000 | Screws | ||
19.16 € | 1 | Available | 3 Days | 10 | 250 | 20 | 0.75 | 0.75 | 0.75 mm² (max) | 6 + PE | 6 + PE | 10 | 4000 | Soldering |
Loading...
Connection direction | right angle | Standards/certification marks | VDE, SEV, UL | Cable Ø (max.)(mm) | 8 |
---|---|---|---|---|---|
Cable Ø (min.)(mm) | 6 | Connection angle(°) | 180 | Series (connectors) | 693 |
Size | PG9 | Contamination level | 3 | Connector type | Plug |
Connector type (category) | Bullet connector | Contact material | Ag (Silver) | Leading contact (PE) | Yes |
Reading category | III | Seal type | Screws | Type (misc.) | Cable connector |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
AWG
Cross section(mm²)
Cross section (max.)(mm²)
Cross-section range
Number of pins
Total number of pins
Nominal current (details)(A)
Nominal voltage (details)(V)
Connection (components)
Filter by standard shipping days
Optional Attributes