Male panel mount connector, 6+PE, solder connection, VDE, UL and ETS approval (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 4227 00 07

Part Number
09 4227 00 07
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 10 Nominal voltage(V) 250 Standards/certification marks VDE, SEV, UL
AWG 20 Connection angle(°) 180 Cross section(mm²) 0.75
Cross section (max.)(mm²) 0.75 Cross-section range 0.75 mm² (max) Number of pins 6 + PE
Total number of pins 6 + PE Nominal current (details)(A) 10 Nominal voltage (details)(V) 4000
Series (connectors) 693 Contamination level 3 Connection (components) Soldering
Connector type Plug Connector type (category) Bullet connector Contact material Ag (Silver)
Leading contact (PE) Yes Reading category III Seal type Screws
Type (misc.) Flange plug

This page is Male panel mount connector, 6+PE, solder connection, VDE, UL and ETS approval, part number 09 4227 00 07.
You can find the detail information about specifications and dimensions on part number 09 4227 00 07.

Tech Support