Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 3431 433 04 |
09 3441 433 05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Number of pins | Total number of pins | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | 5 | 125 | 4 | 4 | Screws | |
21.29 € | 1 | Available | 3 Days | 1 | 50 | 5 | 5 | Screw terminal |
Loading...
AWG | 18 | Connection angle(°) | 180 | Cross section (max.)(mm²) | 1.5 |
---|---|---|---|---|---|
Cross-section range | 1.5 mm² (max) | Series (connectors) | 763 | Connector type | Sleeve plug |
Connector type (category) | Bullet connector | Contact material | Au |