Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 0211 00 04
Nominal current(A) | 16 | Nominal voltage(V) | 400 | AWG | 20 - 14 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Cross section(mm²) | 0.5 - 2.5 | Cross section (max.)(mm²) | 2.5 |
Cross-section range | 2.5 mm² (max) | Number of pins | 3 + PE | Total number of pins | 3 + PE |
Nominal current (details)(A) | 16 | Nominal voltage (details)(V) | 6000 | Series (connectors) | 692 |
Contamination level | 3 | Connection (components) | Screws | Connector type | Plug |
Connector type (category) | Bullet connector | Contact material | Ag (Silver) | Leading contact (PE) | Yes |
Reading category | III | Seal type | Screws | Type (misc.) | Flange plug |
This page is Male socket 3+PE, screw termination, part number 09 0211 00 04.
You can find the detail information about specifications and dimensions on part number 09 0211 00 04.