Manufacturer part number: 09 4219 00 07
Brand: BINDER
Price: 13.75 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 4219 00 07
Nominal current(A) | 10 | Nominal voltage(V) | 250 | Standards/certification marks | VDE, SEV, UL |
---|---|---|---|---|---|
AWG | 22 - 16 | Connection angle(°) | 180 | Cross section(mm²) | 0.34 - 1.5 |
Cross section (max.)(mm²) | 1.5 | Cross-section range | 1.5 mm² (max) | Number of pins | 6 + PE |
Total number of pins | 6 + PE | Nominal current (details)(A) | 10 | Nominal voltage (details)(V) | 4000 |
Series (connectors) | 693 | Contamination level | 3 | Connection (components) | Screws |
Connector type | Plug | Connector type (category) | Bullet connector | Contact material | Ag (Silver) |
Leading contact (PE) | Yes | Reading category | III | Seal type | Screws |
Type (misc.) | Flange plug |
This page is Male socket 6+PE, screw termination, VDE, SEV, UL approval, part number 09 4219 00 07.
You can find the detail information about specifications and dimensions on part number 09 4219 00 07.