Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 0710 00 05 |
99 0718 00 13 |
99 0738 00 24 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Max. temperature (°C) | Number of pins | Total number of pins | |
---|---|---|---|---|---|---|---|---|---|---|
34.28 € | 1 | Available | 3 Days | 6 | 250 | +85 | 4 | 4 + PE | ||
34.28 € | 1 | Available | 3 Days | 6 | 400 | +125 | 12 | 12 + PE | ||
47.68 € | 1 | Available | 3 Days | 3 | 125 | +85 | 24 | 24 + PE |
Loading...
Connection direction | straight | AWG | 14 | Cable Ø (max.)(mm) | 12 |
---|---|---|---|---|---|
Cable Ø (min.)(mm) | 10 | Connection angle(°) | 180 | Cross section (max.)(mm²) | 2.5 |
Cross-section range | 2.5 mm² (max) | Min. temperature(°C) | -40 | Series (connectors) | 694 |
Case material | PA (UL 94 V-0) | Colour | Black | Connection (components) | Screws |
Connector type | Connector | Connector type (category) | Bullet connector | Contact material | CuZn |
Leading contact (PE) | Yes |