Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
08 0428 000 000
Connection angle(°) | 180 | Series (connectors) | 694 | Case material | PA (UL 94 V-0) |
---|---|---|---|---|---|
Colour | Black | Connector type (category) | Bullet connector protective cap |
This page is Series 694, Protection cap for female panel mount connector, part number 08 0428 000 000.
You can find the detail information about specifications and dimensions on part number 08 0428 000 000.