Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 9749 30 03 |
09 9765 30 04 |
09 9791 30 05 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Total number of pins | |
---|---|---|---|---|---|---|---|
5.25 € | 1 | Available | 3 Days | 3 | 3 | ||
5.92 € | 1 | Available | 3 Days | 4 | 4 | ||
7.37 € | 1 | Available | 3 Days | 5 | 5 |
Loading...
Nominal current(A) | 3 | Nominal voltage(V) | 60 | AWG | 24 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Cross section(mm²) | 0.25 | Cross section (max.)(mm²) | 0.25 |
Cross-section range | 0.25 mm² (max) | Max. temperature(°C) | +85 | Min. temperature(°C) | 55 |
Mounting hole diameter | 9.1 | Series (connectors) | 719 | Contamination level | 1 |
Connection (components) | Soldering | Connector type | Sleeve plug | Connector type (category) | Bullet connector |
Contact material | Au (gold) | Seal type | Snap in | Type (misc.) | Flange connector |