Snap-In IP67 male panel mount connector

Snap-In IP67 male panel mount connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 9107 00 03
99 9115 00 05
99 9115 60 05
99 9127 00 08
99 9127 60 08
99 9135 70 12
99 9207 00 03
99 9208 060 03
99 9211 00 04
99 9211 050 04
99 9211 060 04
99 9211 070 04
99 9215 070 05
99 9227 050 08
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Mounting hole diameter Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Contamination level Case material Colour Connector type Connector type (category) Contact material Leading contact (PE) Seal type Type (misc.)

6.84 €

1 Available 52 Days 725024--0.750.750.75 mm² (max)+125-55M12 x 13372507202--Sleeve plugBullet connectorAu (gold)-Snap-InFlange plug

8.40 €

1 Available 3 Days 512520--0.750.750.75 mm² (max)+125-55M12 x 15551257202--Sleeve plugBullet connectorAu (gold)-Snap-InFlange plug

9.99 €

1 Available 3 Days 51252065.4-0.750.75 mm² (max)--1655--720-PABluePlugBullet connectorGold plated-Snap-In-

14.81 €

1 Available 3 Days 212520--0.250.250.25 mm² (max)+125-55M12 x 18821257202--Sleeve plugBullet connectorAu (gold)-Snap-InFlange plug

13.75 €

1 Available 3 Days 82502465.4-0.250.25 mm² (max)--1688--720-PABluePlugBullet connectorGold plated-Snap-In-
-

16.93 €

1 Available 3 Days 26024---0.250.25 mm² (max)+85-25-1212----PA (UL 94 V-0)GreenSleeve plugMicor DIN connectorBrass gold platedNo--

6.28 €

1 Available 52 Days 312524530.250.250.25 mm² (max)+125-55M8 x 0.753331256202--Sleeve plugBullet connectorAu (gold)-Snap inFlange plug
-

8.40 €

1 Available 3 Days 312524---0.250.25 mm² (max)+85-25-33----PA (UL 94 V-0)BlueSleeve socketMicor DIN connectorBronze, gold platedNo--

6.84 €

1 Available 3 Days 2.512524530.250.250.25 mm² (max)+125-55M8 x 0.75442.51256202--Sleeve plugBullet connectorAu (gold)-Snap inFlange plug
-

8.40 €

1 Available 3 Days 2.512524---0.250.25 mm² (max)+85-25-44----PA (UL 94 V-0)RedSleeve plugMicor DIN connectorBrass gold platedNo--
-

8.40 €

1 Available 3 Days 2.512524---0.250.25 mm² (max)+85-25-44----PA (UL 94 V-0)BlueSleeve plugMicor DIN connectorBrass gold platedNo--
-

8.40 €

1 Available 3 Days 2.512524---0.250.25 mm² (max)+85-25-44----PA (UL 94 V-0)GreenSleeve plugMicor DIN connectorBrass gold platedNo--
-

8.93 €

1 Available 3 Days 26324---0.250.25 mm² (max)+85-25-55----PA (UL 94 V-0)GreenSleeve plugMicor DIN connectorBrass gold platedNo--
-

12.67 €

1 Available 3 Days 16324---0.250.25 mm² (max)+85-25-88----PA (UL 94 V-0)RedSleeve plugMicor DIN connectorBrass gold platedNo--

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connection (components) Soldering

Tech Support