Manufacturer part number: 99 9115 400 05
Brand: BINDER
Price: 8.93 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 9115 400 05
Nominal current(A) | 5 | Nominal voltage(V) | 125 | AWG | 20 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Cross section (max.)(mm²) | 0.75 | Cross-section range | 0.75 mm² (max) |
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Number of pins | 5 |
Total number of pins | 5 | Case material | PA (UL 94 V-0) | Colour | Grey |
Connection (components) | Soldering | Connector type | Sleeve plug | Connector type (category) | Micor DIN connector |
Contact material | Bronze, gold plated | Leading contact (PE) | No |
This page is Snap-In IP67, miniature male panel mount connector, part number 99 9115 400 05.
You can find the detail information about specifications and dimensions on part number 99 9115 400 05.