Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 9206 450 03 |
99 9206 470 03 |
99 9210 450 04 |
99 9226 400 08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Number of pins | Total number of pins | Colour | |
---|---|---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | 3 Days | 3 | 125 | 3 | 3 | Red | |
9.45 € | 1 | Available | 3 Days | 3 | 125 | 3 | 3 | Green | |
11.61 € | 1 | Available | 3 Days | 2.5 | 125 | 4 | 4 | Red | |
16.93 € | 1 | Available | 3 Days | 1 | 63 | 8 | 8 | Grey |
Loading...
Connection direction | straight | AWG | 24 | Cable Ø (max.)(mm) | 5 |
---|---|---|---|---|---|
Cable Ø (min.)(mm) | 3 | Connection angle(°) | 180 | Cross section (max.)(mm²) | 0.25 |
Cross-section range | 0.25 mm² (max) | Max. temperature(°C) | +85 | Min. temperature(°C) | -25 |
Case material | PA (UL 94 V-0) | Connection (components) | Soldering | Connector type | Connector |
Connector type (category) | Micor DIN connector | Contact material | Bronze, gold plated | Leading contact (PE) | No |